IESNA:LM-63-2002
[TEST]P1437848
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-850-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52906.8
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
7369.0 7414.2 6993.1 6165.9 5699.7 5654.6 5684.7 5805.0 6045.6 6361.4 6707.3 7414.2 8963.2 10858.1 13008.6 15114.1 16738.3 18001.5 
19535.5 20573.2 21129.6 21189.8 19941.6 18768.5 17760.9 15866.0 11986.0 8136.0 6496.8 4271.0 1549.0 827.1 556.4 300.8 210.5 120.3 0.0 
7369.0 7429.2 7008.1 6196.0 5729.8 5669.7 5714.8 5835.1 6060.7 6406.6 6767.5 7429.2 8978.2 10933.3 13189.1 15159.2 16888.7 18362.5 
19685.9 20753.6 21445.4 21490.6 20122.0 18949.0 17851.1 15926.2 12211.6 8391.7 6496.8 4286.1 1549.0 857.2 571.5 315.8 210.5 120.3 0.0 
7369.0 7414.2 7038.2 6316.3 5805.0 5729.8 5774.9 5910.3 6150.9 6526.9 6948.0 7549.5 8872.9 10918.2 13144.0 15369.7 17415.0 19129.5 
20768.7 22227.5 23054.6 23340.3 22994.4 21445.4 20122.0 18618.1 14677.9 9880.5 7008.1 4767.3 2090.4 1007.6 676.7 451.2 345.9 195.5 0.0 
7369.0 7429.2 7113.4 6466.7 5955.4 5895.2 5910.3 6060.7 6346.4 6767.5 7339.0 8045.8 9008.3 10828.0 13113.9 15625.4 17926.3 19926.5 
21821.4 23460.6 24618.6 25355.5 25475.9 25265.3 24287.8 22528.2 21204.8 19069.3 15324.6 9730.2 3895.1 1609.2 992.6 646.7 466.2 
225.6 0.0 
7369.0 7459.3 7218.7 6812.6 6271.2 6165.9 6226.1 6406.6 6737.4 7263.8 7970.6 8857.9 9835.4 11204.0 13159.0 15655.5 18452.7 20994.3 
22904.2 24573.5 25821.8 26663.9 27325.6 28002.4 28258.0 27746.7 26904.6 25536.0 22287.6 15805.9 8361.6 3203.3 1549.0 827.1 466.2 
225.6 0.0 
7369.0 7444.2 7323.9 7128.4 6797.6 6617.1 6737.4 7053.2 7444.2 7985.6 8812.8 9895.6 11173.9 12452.2 14091.4 16302.1 18964.0 21565.7 
23776.5 25009.7 25957.1 26934.6 27957.3 29295.7 30604.1 31611.7 32077.9 32273.4 29777.0 22708.7 13520.0 5504.2 2120.5 992.6 481.2 
210.5 0.0 
7369.0 7504.4 7459.3 7474.3 7474.3 7459.3 7579.6 7955.6 8512.0 9279.0 10226.4 11429.5 12843.2 14527.6 16452.5 18678.3 20513.0 22257.5 
23761.4 25099.9 26363.2 27626.4 29370.9 31235.7 32844.9 33401.3 32108.0 29596.5 26483.5 21595.8 13159.0 5143.3 1654.3 797.1 345.9 
105.3 0.0 
7369.0 7489.4 7549.5 7699.9 7940.5 8256.3 8752.6 9263.9 9955.7 10797.9 11910.8 13339.5 15008.8 17009.0 19219.7 21565.7 23460.6 24799.1 
25927.0 27145.2 28739.3 30544.0 32213.3 33356.2 32228.3 29837.1 26919.6 23144.8 17475.2 10106.1 4827.5 2466.4 1383.6 812.1 511.3 
180.5 0.0 
7369.0 7489.4 7639.7 7895.4 8286.4 8842.9 9579.8 10467.1 11534.8 12707.9 14091.4 15715.6 17610.5 19836.3 22362.8 24708.9 26573.7 28092.6 
29280.7 30919.9 33070.5 35160.9 36379.0 35431.6 32980.3 30288.3 26453.4 20152.1 12798.1 6647.2 3609.3 2045.3 1383.6 977.5 571.5 225.6 
0.0 
7369.0 7474.3 7624.7 7955.6 8406.7 9023.3 9835.4 10752.8 11955.9 13144.0 14617.8 16332.2 18467.7 20738.6 23460.6 26107.5 28453.6 30544.0 
32333.6 34499.2 37371.6 39672.6 40740.3 39416.9 36243.7 31867.4 26077.4 18212.1 10061.0 5128.3 2797.2 1744.5 1173.0 797.1 496.3 255.7 
0.0 
7369.0 7414.2 7564.6 7910.4 8421.8 9083.5 9850.5 10918.2 12076.2 13354.5 14903.5 16648.0 18723.4 20979.2 23656.2 26408.3 28588.9 30483.8 
31957.6 33611.9 35702.3 36905.4 36800.1 34454.1 30438.7 25716.5 20227.3 13249.3 7098.3 3504.1 2120.5 1323.4 887.3 511.3 345.9 150.4 0.0 
7369.0 7399.1 7519.4 7820.2 8271.4 8872.9 9609.8 10497.1 11610.0 12707.9 13971.1 15414.8 17069.1 18964.0 21114.6 23505.8 25686.4 27340.7 
28679.1 30077.8 31431.3 31762.1 30844.7 27821.9 23896.8 19550.5 14993.8 9700.1 5113.2 2646.8 1699.4 1097.8 646.7 330.9 210.5 105.3 0.0 
7369.0 7354.0 7429.2 7639.7 7985.6 8466.9 9038.4 9700.1 10437.0 11264.1 12106.3 13068.8 14241.8 15550.2 17174.4 19039.2 20498.0 21671.0 
22137.2 22212.4 22032.0 20588.2 17851.1 13610.2 9655.0 6932.9 4977.9 3218.3 1879.9 1233.2 827.1 556.4 345.9 180.5 90.2 30.1 0.0 
7369.0 7263.8 7158.5 7143.5 7173.5 7278.8 7384.1 7444.2 7519.4 7459.3 7278.8 6993.1 6782.5 6767.5 7113.4 7579.6 7654.8 6932.9 5790.0 
4722.2 3609.3 2646.8 2075.4 1654.3 1338.5 1082.8 842.2 631.6 466.2 345.9 255.7 180.5 120.3 60.2 15.0 15.0 0.0 
7369.0 7083.3 6767.5 6451.7 6150.9 5850.1 5459.1 4797.4 3955.2 3218.3 2902.5 2917.5 3113.0 3428.9 3669.5 3609.3 3083.0 2391.2 1774.6 1428.7 
1263.3 1173.0 1052.7 902.3 736.9 616.6 496.3 436.1 376.0 330.9 270.7 225.6 150.4 60.2 15.0 0.0 0.0 
7369.0 6993.1 6436.6 5835.1 5233.5 4496.6 3504.1 2556.6 2165.6 2090.4 2075.4 2075.4 2105.4 2150.6 2030.2 1639.2 1233.2 1037.7 917.4 812.1 751.9 
691.8 631.6 571.5 526.4 496.3 451.2 345.9 255.7 195.5 120.3 75.2 30.1 15.0 0.0 0.0 0.0 
7369.0 6872.8 6120.8 5293.7 4361.3 3278.5 2270.9 1955.1 1879.9 1789.6 1714.4 1654.3 1594.1 1503.9 1308.4 1037.7 887.3 751.9 646.7 586.5 526.4 
496.3 451.2 436.1 391.0 345.9 300.8 255.7 195.5 135.3 105.3 60.2 30.1 0.0 0.0 0.0 0.0 
7369.0 6767.5 5805.0 4827.5 3684.5 2421.3 1970.1 1849.8 1759.5 1654.3 1549.0 1413.7 1293.3 1158.0 992.6 857.2 736.9 631.6 556.4 511.3 466.2 436.1 
406.0 376.0 345.9 315.8 270.7 210.5 180.5 150.4 105.3 60.2 15.0 0.0 0.0 0.0 0.0 
7369.0 6632.1 5624.5 4421.4 3098.0 2075.4 1894.9 1804.7 1699.4 1594.1 1458.8 1293.3 1143.0 992.6 857.2 751.9 661.7 571.5 526.4 481.2 436.1 406.0 376.0 
345.9 300.8 270.7 225.6 180.5 150.4 120.3 75.2 30.1 0.0 0.0 0.0 0.0 0.0 
7369.0 6602.1 5474.2 4210.9 2676.9 1985.1 1879.9 1789.6 1684.4 1564.0 1413.7 1263.3 1097.8 947.4 812.1 706.8 631.6 556.4 496.3 451.2 406.0 376.0 330.9 
300.8 270.7 210.5 165.4 150.4 120.3 90.2 45.1 15.0 0.0 0.0 0.0 0.0 0.0 
7369.0 6587.0 5399.0 4030.4 2481.4 1970.1 1864.8 1774.6 1684.4 1564.0 1398.6 1233.2 1067.8 932.4 812.1 721.9 646.7 586.5 511.3 451.2 391.0 360.9 315.8 
285.7 240.6 165.4 120.3 105.3 75.2 45.1 30.1 0.0 0.0 0.0 0.0 0.0 0.0 
7369.0 6526.9 5383.9 4045.5 2466.4 1955.1 1864.8 1774.6 1669.3 1549.0 1398.6 1233.2 1082.8 947.4 827.1 736.9 661.7 586.5 511.3 451.2 391.0 360.9 315.8 
285.7 240.6 165.4 120.3 90.2 75.2 45.1 15.0 0.0 0.0 0.0 0.0 0.0 0.0 
